-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Manual override CX | Without manual override |
---|---|
Switch position monitoring CX | Without switch pos. display |
Mounting bracket CX | Without mounting bracket |
Model code CX | CX07 (3/2 - F) |
Valve seat seal | PTFE |
Seal, dynamic | PTFE |
Seal, static | FPM |
Housing material CX | Brass |
Connection size CX | G 1 |
Nominal size DN CX | 32 |
Nominal pressure – CX | 0–100 bar |
Switching function CX | NC |
Series CX | 3/2-way |
Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BUW/PRD_DOC_BUW_10000863829-00001.jpg)
Operating manual Coaxial Valves
Operating/maintenance instructions
EN
(0.8 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_6181-00001.jpg)
CX06 and CX07 pilot operated 3/2 Way Coaxial Valve
Product brochure
EN
(0.98 MB)