The store will not work correctly in the case when cookies are disabled.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
End cap form |
Type 1 |
Element type |
FlexMicron S(Standard) |
Element type |
FM – Flexmicron |
Size |
13 |
Filter material, element |
PA=polyamide |
Sealing material |
V=FPM (Viton) |
Filtration rating |
1 |