-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO6173-00001 | Download 2.69 MB |
[ "CS" ] | PRO6173-00001 | Download 2.69 MB |
[ "DA" ] | PRO6173-00001 | Download 2.69 MB |
[ "DE" ] | PRO6173-00001 | Download 2.68 MB |
[ "DE-AT" ] | PRO6173-00001 | Download 2.68 MB |
[ "DE-CH" ] | PRO6173-00001 | Download 2.68 MB |
[ "EN" ] | PRO6173-00001 | Download 2.69 MB |
[ "EN-AE" ] | PRO6173-00001 | Download 2.69 MB |
[ "EN-CH" ] | PRO6173-00001 | Download 2.69 MB |
[ "EN-IN" ] | PRO6173-00001 | Download 2.69 MB |
[ "EN-PL" ] | PRO6173-00001 | Download 2.69 MB |
[ "EN-ZA" ] | PRO6173-00001 | Download 2.69 MB |
[ "ES" ] | PRO6173-00001 | Download 2.69 MB |
[ "ES-AR" ] | PRO6173-00001 | Download 2.69 MB |
[ "ES-MX" ] | PRO6173-00001 | Download 2.69 MB |
[ "FI" ] | PRO6173-00001 | Download 2.69 MB |
[ "FR" ] | 6173 00001 | Download 0.68 MB |
[ "FR-CH" ] | 6173 00001 | Download 0.68 MB |
[ "HU" ] | PRO6173-00001 | Download 2.69 MB |
[ "IT" ] | PRO6173-00001 | Download 2.69 MB |
[ "IT-CH" ] | PRO6173-00001 | Download 2.69 MB |
[ "JA" ] | PRO6173-00001 | Download 2.69 MB |
[ "KO" ] | PRO6173-00001 | Download 2.69 MB |
[ "MS" ] | PRO6173-00001 | Download 2.69 MB |
[ "NL" ] | PRO6173-00001 | Download 2.69 MB |
[ "NL-BE" ] | PRO6173-00001 | Download 2.69 MB |
[ "NO" ] | PRO6173-00001 | Download 2.69 MB |
[ "PL" ] | PRO6173-00001 | Download 2.69 MB |
[ "PT" ] | PRO6173-00001 | Download 2.69 MB |
[ "SK" ] | PRO6173-00001 | Download 2.69 MB |
[ "SV" ] | PRO6173-00001 | Download 2.69 MB |
[ "TR" ] | PRO6173-00001 | Download 2.69 MB |
[ "ZH" ] | PRO6173-00001 | Download 2.69 MB |
Model code CX | CX DBV |
---|---|
Seal, static | FPM |
Kv value, CX, direct-act. [m³/h] | 8.3 |
Housing material CX | Stainless steel V2A / 1.4305 |
Connection size CX | G 1 |
Nominal size DN CX | 15 |
Nominal pressure – CX | 5–64 bar |
Series CX | 2/2-way |
Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media