PPV103-37-FR01CSK-3280-4205 *

Material number
3546618
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Through drive Single pump
Ports SAE, BSPF/metric
Position, ports 1 Radial
Controller Pressure-red. valve
Seals Viton
Shaft SAE B keyed shaft
Mounting flange SAE B mounting flange 2-hole
Direction of rotation Clockwise rotation
Displacement 37
Setting range 12-160
Size PPV103