N20FM-S040-PA1F

Material number
3531611
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
End cap form Type 1
Element type FlexMicron S(Standard)
Size 20
Filter material, element PA=polyamide
Sealing material V=FPM (Viton)
Filtration rating 40