Ventil 330-0,5+1*G3/4 P460/FPM (kompl)

Material number
352454
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Material Oil valve Carbon steel
Preferred models No
Volume SB min. 0.6
Connection type (fluid) Standard, thread*
Volume SB max. 1