PPV103-22-FR07K-3280-4200 *

Material number
3512455
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Through drive Single pump
Ports SAE, BSPF/metric
Position, ports 1 Axial
Controller Pressure-red. valve w. remote control
Seals Viton
Shaft SAE AB keyed shaft
Mounting flange SAE B mounting flange 2-hole
Direction of rotation Clockwise rotation
Displacement 22
Setting range Without
Size PPV103