The store will not work correctly in the case when cookies are disabled.
HYDAC HEX S522-150/G2"male
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Connection size [inch] |
2 |
Type of connection |
Male thread |
Braze material |
Copper |
Plate material |
Stainless steel |
PHE size |
522 |
PHE model |
Standard |
Number of plates |
150 |