N40FM-P005-PES1F

Material number
3506155
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
End cap form Type 1
Element type FlexMicron P(Premium)
Size 40
Filter material, element PES=polyester
Sealing material V=FPM (Viton)
Filtration rating 5

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3506155 N40FM P005 PES1F EN
Product information EN

(0.14 MB)