N40FM-S030-PP1F

Material number
3505367
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
End cap form Type 1
Element type FlexMicron S(Standard)
Size 40
Filter material, element PP=polypropylene
Sealing material V=FPM (Viton)
Filtration rating 30

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3505367 N40FM S030 PP1F EN
Product information EN

(0.14 MB)