N10FM-S001-PA1N

Material number
3504787
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
End cap form Type 1
Element type FlexMicron S(Standard)
Size 10
Filter material, element PA=polyamide
Sealing material NBR=NBR (Perbunan)
Filtration rating 1

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3504787 N10FM S001 PA1N EN
Product information EN

(0.14 MB)