N10FM-S010-PP1F

Material number
3502718
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
End cap form Type 1
Element type FlexMicron S(Standard)
Size 10
Filter material, element PP=polypropylene
Sealing material V=FPM (Viton)
Filtration rating 10

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3502718 N10FM S010 PP1F EN
Product information EN

(0.14 MB)