N5AM002

Material number
349677
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Element type AM – Aquamicron
Size 5
Filter material, element AM=Aquamicron
Sealing material V=FPM (Viton)
Filtration rating 2