CX DBV-12-120-G1-F-P-24V-EK

Material number
3494859
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Model code CX CX DBV
Seal, static FPM
Kv value, CX, direct-act. [m³/h] 6
Housing material CX Stainless steel V2A / 1.4305
Connection size CX G 1
Nominal size DN CX 12
Nominal pressure – CX 10–120 bar
Series CX 2/2-way
Approval/test certificate No approval

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CX-DBV 2/2-Way Pressure Relief Valve (Ri
Product brochure EN

(2.69 MB)