VP-2SR10 D22SR S01/N

Material number
3493366
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Adjustment type Manual
Cavity ISO 6263-06-05-*-97
Qmax valves [l/min] 70
Q product family [l/min] 0 - 70
Product family VP-2SR10
Flow rate range [l/min] 0 - 22
Function Spool valve
Function Flow control valve
Nominal size 10
Object designation VP-2SR10 D22SR S01/N
Pmax [bar] 320
Type of installation Other
Sealing material NBR
Design Manifold-mounted
Part number 3493366

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
VP-2SR10 Flow Regulator
Product brochure EN

(0.24 MB)

VP-2SR10 Flow Regulator
Industry brochure EN

(0.24 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Industrial Valves
Product brochure EN

(34.8 MB)

Industrial Valves
Industry brochure EN

(34.8 MB)