VP-2SR6 D16SR S01/N

Material number
3493363
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Adjustment type Manual
Cavity ISO 6263-03-03-*-97
Qmax valves [l/min] 30
Q product family [l/min] 0 - 30
Product family VP-2SR6
Flow rate range [l/min] 0 - 16
Function Spool valve
Function Flow control valve
Nominal size 6
Object designation VP-2SR6 D16SR S01/N
Pmax [bar] 250
Type of installation Other
Sealing material NBR
Part number 3493363
Design Manifold-mounted

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.11 MB)

Industrial Valves
Product brochure EN

(34.8 MB)