ZW-DM10-01-PB-210V-N

Material number
3492633
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version None
Pressure setting [bar] No pre-setting
Standard Press.-reduc. valve
Position valve Pressure at B
Adjustment type Tool
Cavity ISO 4401-05-04-0-05
Qmax valves [l/min] 100
Product family ZW-DM10
Pressure set prod. fam. [bar] 5 - 320
Function Spool valve
Flow rate range Q [l/min] 0 - 100
Pressure setting range [bar] 10 - 210
Nominal size 10
Object designation ZW-DM10-01-PB-210V-N
Pmax [bar] 320
Control type Pilot-operated
Type of installation Other
Sealing material NBR
Part number 3492633
Design Sandwich plates

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DL10-01 Accumulator charging valve
Product brochure EN

(0.54 MB)

Valves in sandwich plate design Nominal size 10
Product brochure EN

(2.49 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Industrial Valves
Product brochure EN

(34.8 MB)

Accessories for Industrial valves
Product brochure EN

(1.27 MB)