CX CBV-15-120-G1-F-H

Material number
3486387
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Model code CX CX CBV
Seal, static FPM
Kv value, CX, direct-act. [m³/h] 6
Housing material CX Steel, zinc-plated
Connection size CX G 1
Nominal size DN CX 15
Nominal pressure – CX 5–120 bar
Series CX 2/2-way
Approval/test certificate No approval

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CX-CBV 2/2-Way Pressure Relief Valve
Product brochure EN

(1.3 MB)