PPV102-180-10NRS-7EM2-8630 *

Material number
3471821
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Through drive Single pump
Ports SAE, metric thread
Position, ports 1 Radial
Controller Pressure-red. valve, Power control, Electr.prop. displ. contrl.
Seals NBR, WDR-Viton
Shaft ISO keyed shaft Ø50mm
Mounting flange ISO mounting flange Ø180 4-hole
Direction of rotation Clockwise rotation
Displacement 180
Setting range Without
Size PPV102