The store will not work correctly in the case when cookies are disabled.
HYDAC HEX S722-60 A1A2 11/4", B1B2 SAE*
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Connection size [inch] |
1 1/4 |
Type of connection |
SAE |
Braze material |
Copper |
Plate material |
Stainless steel |
PHE size |
722 |
PHE model |
Standard |
Number of plates |
60 |