Technical data
Manual override CX | Without manual override |
---|---|
Switch position monitoring CX | Without switch pos. display |
Mounting bracket CX | Without mounting bracket |
Model code CX | CX06 (2/2 - F) |
Valve seat seal | PTFE |
Seal, dynamic | FPM |
Seal, static | FPM |
Housing material CX | Brass |
Connection size CX | G 3/8 |
Nominal size DN CX | 10 |
Nominal pressure – CX | 0–64 bar |
Switching function CX | NC |
Series CX | 2/2-way |
Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CX06 to CX08 pilot operated 2/2 Way Coaxial Valve
Product brochure
EN
(0 MB)
Operating manual Coaxial Valves
Operating/maintenance instructions
EN
(0 MB)