CX06 -2/2-F/C-2/10/064/012/PV-230-WS -SD

Material number
3431905
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Manual override CX Without manual override
Switch position monitoring CX Without switch pos. display
Mounting bracket CX Without mounting bracket
Model code CX CX06 (2/2 - F)
Valve seat seal PTFE
Seal, dynamic FPM
Seal, static FPM
Housing material CX Brass
Connection size CX G 1/2
Nominal size DN CX 10
Nominal pressure – CX 0–64 bar
Switching function CX NC
Series CX 2/2-way
Approval/test certificate No approval

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CX06 to CX08 pilot operated 2/2 Way Coaxial Valve
Product brochure EN

(0.86 MB)

Operating manual Coaxial Valves
Operating/maintenance instructions EN

(0.8 MB)