CS1320-B-0-0-0-0/-000 *

Material number
3424825
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Standard EN 55011:2009 + A1:2010
Type of mounting Pipe/wall-mounted
Analogue interface 0 to 10 V
Display With display
Supplementary details Without
Fluid For standard mineral oils

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3424825 CS1320 B 0 0 0 0 000 EN
Product information EN

(0.25 MB)

CS1000 ContaminationSensor
Product brochure EN

(0.73 MB)

Professional fluid monitoring
Product brochure EN

(6.15 MB)

FC 5000 FluidController - Coolant applications
Product brochure EN

(0.8 MB)