TFP-100/X/12/SE-M18x1 FSA/K

Material number
3400311
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Nominal pressure [MPa] 0.05
Nominal pressure [bar] 0.5
Mounting nut Without (fas. nut)
Model, TS TFP
Switch function Programmable
Switching temperature 0.0
Approval/test certificate No approval

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure EN

(1.13 MB)

Constantly monitor tank fill levels with FSA and FSK
Product brochure EN

(3.22 MB)