HYDAC HEX S615-50-00/G1"

Material number
3366793
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Connection size [inch] 1
Type of connection Female thread
Braze material Copper
Plate material Stainless steel
PHE size 615
PHE model Standard
Number of plates 50