CSM1220-2-1-W/N/X60/O60-AS

Material number
3324931
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Standard EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet Analogue output (4–20mA)
Supplementary details With AquaSensor AS1000
Supply voltage, motor-pump assembly 230/400-50-3 265/460-60-3
Hydraulic version Pump, inlet pressure-stable
Enclosure CS CS1000, with display
ISO code format ISO4406:1999 SAE AS 4059(D
Fluid For standard mineral oils

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Professional fluid monitoring
Product brochure EN

(6.15 MB)

FC 5000 FluidController - Coolant applications
Product brochure EN

(0.78 MB)

Efficient lubrication oil monitoring
Product brochure EN

(1.7 MB)