FMM-O-M-0-CS1220-A-Z(HL)-0-0-0/-000 *

Material number
3299915
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Hydraulic accumulator 0
Module version FMM-O-M
Additional sensor without (HYDACLab fitting space)
Analogue interface 4 to 20mA
Version CS ISO/SAE, with display
Filter Without filter(only FMM-O)
Seal FPM
Supplementary details Without

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FMM Filter element replacement set NBR
Operating/maintenance instructions EN

(0.54 MB)

FMM Filter element replacement set EPDM
Operating/maintenance instructions EN

(0.17 MB)

Professional fluid monitoring
Product brochure EN

(6.15 MB)

FC 5000 FluidController - Coolant applications
Product brochure EN

(0.78 MB)

Efficient lubrication oil monitoring
Product brochure EN

(1.7 MB)