Technical data
Element length | 40 inch |
---|---|
Number of elements | 5 |
Housing material | E=Stainless steel |
Size MRF | 2=220mm container diameter |
Other features | 0=no other features |
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | V=FPM (Viton) |
Bypass | KB=no bypass |
Clogging indicator | E=pressure gauge |
Connection size | 2 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 0 |
Filter material | XX=no filter element |
pmax [bar] | 10 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MRF1 Installation istructions
Operating/maintenance instructions
EN
(8.43 MB)
MRF-1xx-EV-ED-xx Installation instructio
Operating/maintenance instructions
EN
(7.26 MB)
FC 5000 FluidController - Coolant applications
Product brochure
EN
(0.8 MB)