HRSGBKPU 30 S1 282 F1ZN

Material number
3247474
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Band ø - D [mm] 273, 274, 275, 276, 277, 278, 279, 280, 281, 282, 283, 284
Band clamp insulation With insulation
Band width [mm] 30
Version with / without support Without support
Straight / rounded version Straight