CS1210-A-0-0-0-0/-000 *

Material number
3240458
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Standard EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting Pipe/wall-mounted
Analogue interface 4 to 20 mA
Display Without display
Supplementary details Without
Fluid For standard mineral oils

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Sensor Integration HSI_RS485_TIA Portal
Product information EN

(7.57 MB)

Sensor Integration HSI_RS485_TIA Portal
Product information EN

(5.19 MB)

CS1000 ContaminationSensor
Product brochure EN

(0.73 MB)

CS1000 ≥V3.00 “Getting Started” Guide
Operating/maintenance instructions EN

(8.66 MB)

CS1000 ≥V3.30 Operating instructions
Operating/maintenance instructions EN

(15.37 MB)

Professional fluid monitoring
Product brochure EN

(6.15 MB)

FC 5000 FluidController - Coolant applications
Product brochure EN

(0.78 MB)

Efficient lubrication oil monitoring
Product brochure EN

(1.7 MB)