Technical data
Series | SBO330 |
---|---|
Pre-charge pressure adjustable | Yes |
Connection type (fluid) | Female and male thread* |
Nominal volume | 2 |
Material – fluid port | Carbon steel |
Material Diaphragm | FKM |
Material Accumulator shell | Carbon steel |
Preferred models | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

ST-Operating Instructions
Operating/maintenance instructions
EN
(1.1 MB)

SBO Operating Instructions
Operating/maintenance instructions
EN
(8.17 MB)

SBO Assembly and repair instructions
Operating/maintenance instructions
EN
(2.79 MB)

Diaphragm Accumulators
Product brochure
EN
(0.83 MB)

SBO Assembly and repair instructions
Operating/maintenance instructions
EN
(12.92 MB)