Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO59982-00001 | Download 0.29 MB |
[ "CS" ] | PRO59982-00001 | Download 0.29 MB |
[ "DA" ] | PRO59982-00001 | Download 0.29 MB |
[ "DE" ] | PRO59982-00001 | Download 0.31 MB |
[ "DE-AT" ] | PRO59982-00001 | Download 0.31 MB |
[ "DE-CH" ] | PRO59982-00001 | Download 0.31 MB |
[ "EN" ] | PRO59982-00001 | Download 0.29 MB |
[ "EN-AE" ] | PRO59982-00001 | Download 0.29 MB |
[ "EN-CH" ] | PRO59982-00001 | Download 0.29 MB |
[ "EN-IN" ] | PRO59982-00001 | Download 0.29 MB |
[ "EN-PL" ] | PRO59982-00001 | Download 0.29 MB |
[ "ES" ] | PRO59982-00001 | Download 0.29 MB |
[ "ES-AR" ] | PRO59982-00001 | Download 0.29 MB |
[ "ES-MX" ] | PRO59982-00001 | Download 0.29 MB |
[ "FI" ] | PRO59982-00001 | Download 0.29 MB |
[ "FR" ] | PRO59982-00001 | Download 0.29 MB |
[ "FR-CH" ] | PRO59982-00001 | Download 0.29 MB |
[ "HU" ] | PRO59982-00001 | Download 0.29 MB |
[ "ID" ] | PRO59982-00001 | Download 0.29 MB |
[ "IT" ] | PRO59982-00001 | Download 0.29 MB |
[ "IT-CH" ] | PRO59982-00001 | Download 0.29 MB |
[ "JA" ] | PRO59982-00001 | Download 0.29 MB |
[ "KO" ] | PRO59982-00001 | Download 0.29 MB |
[ "MS" ] | PRO59982-00001 | Download 0.29 MB |
[ "NL" ] | PRO59982-00001 | Download 0.29 MB |
[ "NL-BE" ] | PRO59982-00001 | Download 0.29 MB |
[ "NO" ] | PRO59982-00001 | Download 0.29 MB |
[ "PL" ] | PRO59982-00001 | Download 0.29 MB |
[ "PT" ] | PRO59982-00001 | Download 0.29 MB |
[ "SK" ] | PRO59982-00001 | Download 0.29 MB |
[ "SV" ] | PRO59982-00001 | Download 0.29 MB |
[ "TR" ] | PRO59982-00001 | Download 0.29 MB |
[ "ZH" ] | PRO59982-00001 | Download 0.29 MB |
[ "BG" ] | PRO5207-00001 | Download 1.12 MB |
[ "CS" ] | PRO5207-00001 | Download 1.12 MB |
[ "DA" ] | PRO5207-00001 | Download 1.12 MB |
[ "DE" ] | PRO5207-00001 | Download 1.34 MB |
[ "DE-AT" ] | PRO5207-00001 | Download 1.34 MB |
[ "DE-CH" ] | PRO5207-00001 | Download 1.34 MB |
[ "EN" ] | PRO5207-00001 | Download 1.12 MB |
[ "EN-AE" ] | PRO5207-00001 | Download 1.12 MB |
[ "EN-CH" ] | PRO5207-00001 | Download 1.12 MB |
[ "EN-IN" ] | PRO5207-00001 | Download 1.12 MB |
[ "EN-PL" ] | PRO5207-00001 | Download 1.12 MB |
[ "EN-ZA" ] | PRO5207-00001 | Download 1.12 MB |
[ "ES" ] | PRO5207-00001 | Download 1.12 MB |
[ "ES-AR" ] | PRO5207-00001 | Download 1.12 MB |
[ "ES-MX" ] | PRO5207-00001 | Download 1.12 MB |
[ "FI" ] | PRO5207-00001 | Download 1.12 MB |
[ "FR" ] | PRO5207-00001 | Download 1.12 MB |
[ "FR-CH" ] | PRO5207-00001 | Download 1.12 MB |
[ "HU" ] | PRO5207-00001 | Download 1.12 MB |
[ "ID" ] | PRO5207-00001 | Download 1.12 MB |
[ "IT" ] | PRO5207-00001 | Download 1.12 MB |
[ "IT-CH" ] | PRO5207-00001 | Download 1.12 MB |
[ "JA" ] | PRO5207-00001 | Download 1.12 MB |
[ "KO" ] | PRO5207-00001 | Download 1.12 MB |
[ "MS" ] | PRO5207-00001 | Download 1.12 MB |
[ "NL" ] | PRO5207-00001 | Download 1.12 MB |
[ "NL-BE" ] | PRO5207-00001 | Download 1.12 MB |
[ "NO" ] | PRO5207-00001 | Download 1.12 MB |
[ "PL" ] | PRO5207-00001 | Download 1.12 MB |
[ "PT" ] | PRO5207-00001 | Download 1.12 MB |
[ "SK" ] | PRO5207-00001 | Download 1.12 MB |
[ "SV" ] | PRO5207-00001 | Download 1.12 MB |
[ "TR" ] | PRO5207-00001 | Download 1.12 MB |
[ "ZH" ] | PRO5207-00001 | Download 1.12 MB |
[ "BG" ] | PRO5252-00001 | Download 0.7 MB |
[ "CS" ] | PRO5252-00001 | Download 0.7 MB |
[ "DA" ] | PRO5252-00001 | Download 0.7 MB |
[ "DE" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0.68 MB |
[ "EN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-AE" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-IN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-ZA" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-AR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-MX" ] | PRO5252-00001 | Download 0.7 MB |
[ "FI" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "HU" ] | PRO5252-00001 | Download 0.7 MB |
[ "ID" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "JA" ] | PRO5252-00001 | Download 0.7 MB |
[ "KO" ] | PRO5252-00001 | Download 0.7 MB |
[ "MS" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL-BE" ] | PRO5252-00001 | Download 0.7 MB |
[ "NO" ] | PRO5252-00001 | Download 0.7 MB |
[ "PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "SK" ] | PRO5252-00001 | Download 0.7 MB |
[ "SV" ] | PRO5252-00001 | Download 0.7 MB |
[ "TR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ZH" ] | PRO5252-00001 | Download 0.7 MB |
[ "BG" ] | PRO5253-00001 | Download 1.68 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "ID" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "MS" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SK" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ZH" ] | PRO5253-00001 | Download 1.68 MB |
[ "BG" ] | 59984 00001 | Download 0.4 MB |
[ "CS" ] | 59984 00001 | Download 0.4 MB |
[ "DA" ] | 59984 00001 | Download 0.4 MB |
[ "DE" ] | 59984 00001 | Download 0.41 MB |
[ "DE-AT" ] | 59984 00001 | Download 0.41 MB |
[ "DE-CH" ] | 59984 00001 | Download 0.41 MB |
[ "EN" ] | 59984 00001 | Download 0.4 MB |
[ "EN-AE" ] | 59984 00001 | Download 0.4 MB |
[ "EN-CH" ] | 59984 00001 | Download 0.4 MB |
[ "EN-IN" ] | 59984 00001 | Download 0.4 MB |
[ "EN-PL" ] | 59984 00001 | Download 0.4 MB |
[ "ES" ] | 59984 00001 | Download 0.4 MB |
[ "ES-AR" ] | 59984 00001 | Download 0.4 MB |
[ "ES-MX" ] | 59984 00001 | Download 0.4 MB |
[ "FI" ] | 59984 00001 | Download 0.4 MB |
[ "FR" ] | 59984 00001 | Download 0.4 MB |
[ "FR-CH" ] | 59984 00001 | Download 0.4 MB |
[ "HU" ] | 59984 00001 | Download 0.4 MB |
[ "ID" ] | 59984 00001 | Download 0.4 MB |
[ "IT" ] | 59984 00001 | Download 0.4 MB |
[ "IT-CH" ] | 59984 00001 | Download 0.4 MB |
[ "JA" ] | 59984 00001 | Download 0.4 MB |
[ "KO" ] | 59984 00001 | Download 0.4 MB |
[ "MS" ] | 59984 00001 | Download 0.4 MB |
[ "NL" ] | 59984 00001 | Download 0.4 MB |
[ "NL-BE" ] | 59984 00001 | Download 0.4 MB |
[ "NO" ] | 59984 00001 | Download 0.4 MB |
[ "PL" ] | 59984 00001 | Download 0.4 MB |
[ "PT" ] | 59984 00001 | Download 0.4 MB |
[ "SK" ] | 59984 00001 | Download 0.4 MB |
[ "SV" ] | 59984 00001 | Download 0.4 MB |
[ "TR" ] | 59984 00001 | Download 0.4 MB |
[ "ZH" ] | 59984 00001 | Download 0.4 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
Type, manual override | No manual override |
---|---|
Model | Default |
Manual override | No |
Function | 2/2 directional valve |
Actuation | Magnetic |
Valve series | WS12Y-01 |
Coil design | 40-1836 |
Cavity | FC12-2 |
Qmax valves [l/min] | 110 |
Product family | WS12Y |
Plug connector type | Plug acc. to DIN EN 175301-803 |
Pressure range P [bar] | 5 - 350 |
Coil | 230 V AC |
Volume flow range Q [l/min] | 5.5 - 110 |
Function | Poppet valve |
Flow rate range Q [l/min] | 5.5 - 110 |
Nominal size | 12 |
Object designation | WS12Y-01-C-N-230AG |
Pmax [bar] | 350 |
Control type | Pilot-operated |
Type of installation | UNF |
Sealing material | NBR |
Part number | 3157828 |
Part number, coil | 3002594 |
Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media