BF P 3 G 3 W 6.0 /-RV

Material number
315219
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features RV=check valve
Standard 0=none
Changeover 0=no changeover
Sealing material 0=no seal
Bypass KB=no bypass
Clogging indicator W=no indicator hole
Connection size 3/4 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 3
Filter material P=paper
pmax [bar] 0.0

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
BF Breather Filter
Spare parts list EN

(0.79 MB)

ELF/BF Breathers and Filler Breathers.
Product brochure EN

(3.17 MB)

BF Tank Breather Filter
Product brochure EN

(0.83 MB)