KHP3K-32-L-1114-06X-A

Material number
3145776
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Design KHP3K
Nominal size DN 32
Type of connection Subplate connection
Connection/flange designation Fixed thread
Standard Hole pattern
Housing material, ball valve Steel
Material code Steel-steel-POM-FKM
Surface protection Phosphate-plated
Design of lever Cranked lever
Wrench size SW17
Nominal pressure 350
Nominal pressure 35
Nominal pressure 5000
Actuation Hand lever
Approval/test certificate No approval
Fixing holes Without fixing holes
Lock Without lock
Switch position monitoring Without switch pos. monitoring
Combination No BV combination
Ball bore L
Object designation KHP3K-32-L-1114-06X-A
Part number 3145776

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual KH
Operating/maintenance instructions EN

(1.69 MB)

KHP/KHP3K Manifold Mounted Ball Valves
Product brochure EN

(0.36 MB)

Handles SW 06-22
Product brochure EN

(0.26 MB)

Compatibility List for Ball Valves
Product brochure EN

(0.38 MB)

Ball Valves with Electrical Limit Controls
Product brochure EN

(0.28 MB)

Lockable Ball Valves
Product brochure EN

(0.26 MB)

Ball Valves with Pneumatic Actuator
Product brochure EN

(0.41 MB)

Electrically Actuated Ball Valves
Product brochure EN

(0.25 MB)

KH ... IOL - Ball valve with IO-Link position monitoring
Product brochure EN

(0.86 MB)