SB330P-6A1/112U-330AI

Material number
3140558
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Nominal volume 6
Series SB330P(H)-...
Pre-charge pressure adjustable Yes
Material Bladder NBR
Material – fluid port Carbon steel
Gas side connection Standard*
Fluid port Standard, thread*
Material Accumulator shell Carbon steel
Connection type (fluid) ISO228 (BSP)*
Material Bladder NBR
Preferred models No
ATEX No

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Online-Form Pulsation damping
Product information EN

(0.73 MB)

Hydraulic dampers
Product brochure EN

(1.45 MB)