-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Fluid port, flange | Without flange, but thread |
---|---|
Nominal volume | 20 |
Series | 40 |
Pre-charge pressure adjustable | Yes |
Material Bladder | NBR |
Material Accumulator shell | Stainless steel |
Material – fluid port | Stainless steel |
Preferred models | No |
ATEX | No |
Suppl. equipment, fluid-side | No additional equipment |
Back-up version | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_3202-00001.jpg)
Hydraulic Bladder Accumulators Low Pressure
Product brochure
EN
(0 MB)