Technical data
Fluid port, flange | Without flange, but thread |
---|---|
Nominal volume | 32 |
Series | 40 |
Pre-charge pressure adjustable | Yes |
Material Bladder | NBR |
Material Accumulator shell | Carbon steel |
Material – fluid port | Carbon steel |
Preferred models | No |
ATEX | No |
Suppl. equipment, fluid-side | No additional equipment |
Back-up version | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Bladder Accumulators - Low Pressure
Product brochure
EN
(0 MB)