SB40-20A1/112U-40B

Material number
3125719
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Fluid port, flange Without flange, but thread
Nominal volume 20
Series 40
Pre-charge pressure adjustable Yes
Material Bladder NBR
Material Accumulator shell Carbon steel
Material – fluid port Carbon steel
Preferred models No
ATEX No
Suppl. equipment, fluid-side No additional equipment
Back-up version No

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Bladder Accumulators - Low Pressure
Product brochure EN

(0.76 MB)