-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features | None |
---|---|
Switch points | 1SP |
Material, connector, FSK | PA |
Connector design FSK | Rectangular (MPM) |
Nominal pressure [MPa] | 0.05 |
Nominal pressure [bar] | 0.5 |
Surface protection | Steel, zinc-plated (scr. + nut) |
Mounting nut | With (fas. nut) |
Contrast pane | Without |
Fastening screw FSK | M12 |
Additional function (+ banjo bolt) | Without |
Material, frame, FSK | Aluminium |
Pipe material | PA |
Pipe geometry | Oval |
Switching function FSK | Closing contact (NO) |
Plug connector design FSK | MPM (2+E) |
Gasket/O-ring | 0 |
Material, O-ring/sealing disc | FPM |
Nom. size FSA/FSK | 127 |
Model, FSA / FSK | FSK |
Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PDI/PRD_DOC_PDI_3112276-FSK-127-25C-12-EN.jpg)
3112276 FSK 127 25C 12 EN
Product information
EN
(0.2 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BUW/PRD_DOC_BUW_3151162-00001.jpg)
Operating manual FSK
Operating/maintenance instructions
EN
(0.29 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_5050-00001.jpg)
FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure
EN
(1.13 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_50504-00001.jpg)
FSK...LED Fluid level sensor
Product brochure
EN
(0.61 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BPR/PRD_DOC_BPR_5050-00001.jpg)
FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Industry brochure
EN
(1.13 MB)