Search results for: 'FCU2210-4-M *'
79
Results
in category
Products
Product category
<ul><li class="libreak">4 directions / 3 positions</li><li class="libreak">Directional spool valve</li></ul>
Product category
<ul><li class="libreak">4 directions / 4 positions</li><li class="libreak">Directional poppet valve</li></ul>
Product category
<div>In industry, level sensors are used for the most diverse tasks. In the main, sensors which are based on capacitive, magnetostrictive or ultrasonic measurement are used.<br /> HYDAC ELECTRONIC has level sensors for each of these measurement principles in its product range.<br /></div><div>Electronic level switches record the fluid level and output one or more switching signals in accordance with the presetting. As an option, the fluid level can also be permanently output as an analogue signal (4 .. 20 mA or 0 .. 10 V). </div>
Product category
Process inline filter – single or double filter<p><strong>Features</strong></p><ul><li class="libreak">Stainless steel inline filters for universal use</li><li class="libreak">Available as a reversible double filter for flow rates up to 3600 m3/h</li><li class="libreak">Separation of solid contamination from water-based media</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">High filtration performance</li><li class="libreak">Easy to operate</li><li class="libreak">Robust filter materials are ideally suited to long-term operation</li><li class="libreak">Regenerable or disposable filter elements possible as options</li><li class="libreak">Low operating costs</li><li class="libreak">Numerous equipment options</li></ul>
0
Result
in category
Topics & Solutions
0
Result
in category
Downloads
Is your file not listed?
To our download & media center