HRRL 2L A1 4X17,1 PP 78,5/2 ST M6 ZN

Material number
3080757
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Application, clamp Pipe mounting, Cable + hose mounting
Material, clamping elements Polypropylene
Pipe ExDø - D 1 - series strip 17.1
Qty. pipe mounts 2 x pipe mounts
Design, series strip Light duty
Des. part, series strip Assembly A1
Size, series strips Size 2L