VR 2.5 B.1

Material number
307863
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, CI 0=no other features
Version B=vis. with autom. reset
Response pressure 2.5
Sealing material NBR=NBR (Perbunan)
pmax [bar] 7

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Filter Clogging Indicators
Product brochure EN

(5.27 MB)

VD / VR … GD - Electronic clogging indicator
Product brochure EN

(0.29 MB)