OLF-5/4-S-370-M-N5DM002-C

Material number
3068252
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Standard EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material NBR=NBR (Perbunan)
Bypass 3.5 bar

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
OLF-5/xx-OLF-10/15 Installation instruct
Operating/maintenance instructions EN

(7.83 MB)

OLF-5/Z-OLF-10/Z Installation instructio
Operating/maintenance instructions EN

(12.02 MB)

FC 5000 FluidController - Coolant applications
Product brochure EN

(0.78 MB)