SBO330-2,8E1/663U-330AK

Material number
3054615
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Series SBO330
Pre-charge pressure adjustable Yes
Connection type (fluid) Female thread*
Nominal volume 2.8
Material – fluid port Low temperature steel
Material Diaphragm ECO
Material Accumulator shell Low temperature steel
Preferred models No

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions EN

(1.1 MB)

SBO Operating Instructions
Operating/maintenance instructions EN

(8.17 MB)

SBO Assembly and repair instructions
Operating/maintenance instructions EN

(2.79 MB)

Diaphragm Accumulators
Product brochure EN

(0.83 MB)

SBO Assembly and repair instructions
Operating/maintenance instructions EN

(12.92 MB)