SB330-4A1/112U-330A

Material number
3047166
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Fluid port, flange Without flange, but thread
Nominal volume 4
Series 330
Pre-charge pressure adjustable Yes
Material Bladder NBR
Material Accumulator shell Carbon steel
Material – fluid port Carbon steel
Preferred models Yes
ATEX No
Suppl. equipment, fluid-side No additional equipment
Back-up version No

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions EN

(1.1 MB)

SB Operating Instructions
Operating/maintenance instructions EN

(4.34 MB)

Bladder Accumulators - Standard version
Product brochure EN

(1.08 MB)

Bladder Accumulators - High Pressure
Product brochure EN

(0.72 MB)

SB Assembly and repair instructions
Operating/maintenance instructions EN

(8.84 MB)