HRRL 2L A 6X16 PP 172/3 ST M6 BL

Material number
3046253
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Application, clamp Pipe mounting, Cable + hose mounting
Material, clamping elements Polypropylene
Pipe ExDø - D 1 - series strip 16
Qty. pipe mounts 6 x pipe mounts
Design, series strip Light duty
Des. part, series strip Assembly A
Size, series strips Size 2L