SBO330-1,4E1/663U-330AB

Material number
3041958
To parent product group
-
In stock
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Series SBO330
Pre-charge pressure adjustable Yes
Connection type (fluid) Female and male thread*
Nominal volume 1.4
Material – fluid port Low temperature steel
Material Diaphragm ECO
Material Accumulator shell Low temperature steel
Preferred models Yes

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions EN

(1.1 MB)

SBO Operating Instructions
Operating/maintenance instructions EN

(8.17 MB)

SBO Assembly and repair instructions
Operating/maintenance instructions EN

(2.79 MB)

Diaphragm Accumulators
Product brochure EN

(0 MB)