ACCUSET-SB330-1A1/112U-10M-330

Material number
3033471
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Fluid port, flange Without flange, but thread
Nominal volume 1
Series 330
Material Bladder NBR
Material Accumulator shell Carbon steel
Material – fluid port Carbon steel
Preferred models No
ATEX No
Suppl. equipment, fluid-side No additional equipment
Back-up version No

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Accumulator unit - ACCUSET-SB
Product brochure EN

(1.23 MB)