UKF-3/1.0/P/ 20/2.2/610-20/MF180/ 5/D

Material number
3030679
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
PHE size 610
Filtration rating 5
UKF series 3
UKF seals Perbunan
Pump delivery rate 20
UKF motor power [kW] 2.2
Number of plates 20
UKF filter MF
Clogging indicator D
UKF model UKF