HRRLE 3 A 2x32 PP 115/1 ST M10 BL

Material number
3029725
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Application, clamp Pipe mounting, Cable + hose mounting
Old model code HRRLE 3 S 32-32 PP 115/1 ST M
Material, clamping elements Polypropylene
Pipe ExDø - D 1 - series strip 32
Qty. pipe mounts 2 x pipe mounts
Design, series strip Heavy duty w.elast.ins.
Des. part, series strip Assembly A
Size, series strips Size 3